Proizvodi
Senzori
Senzori pozicije
Position transmitter SDAS
Position sensors SRBS
Position transmitters SDAT
Position transmitters SMAT
Position sensors SMH
Mjerne letve MME-MTS-TLF
Mjerne letve MLO-POT-TLF
Mjerne letve MLO-POT-LWG
 
Senzori >   

Senzori pozicije

= Osnovni proizvodni program
  Tiskati  
Highlights 11/2018
  • Programmable IO-Link®/switching output
  • Sensing ranges 40 mm
  • Electrical connection 30 cm cable with M8, 2.5 m cable with open cable end
 
Osnovni proizvodni program
  • For semi-rotary drives DRVS 6 ... 40 and DSM 8, 10, 12
  • Switching outputs PNP, NPN and NO, NC freely programmable
  • Electrical connection M8
  • Sensing range 0 ... 270°
 
  • Programmable IO-Link and/or switching output
  • Sensing ranges 50, 80, 100, 125, 150 mm
  • Analogue output 0 ... 20 mA
  • Programmable IO-Link®/switching output
  • Electrical connection M8
  • Reproducibility < 0.1 mm
 
  • Sensing ranges 50 mm, up to 40 mm
  • Analogue output 0 ... 10 V, 0 ... 20 mA
  • Electrical connection M8
  • Reproducibility ±0.064 mm, +/-0.1 mm
 
  • Usklađeno s Festo prihvatnicama
  • Position sensing for special sizes of grippers HGD, HGPP, HGR and HGW
  • Electronic
  • Electrical connection M8
 
  • Duljina hoda 225 ... 2000 mm
  • Princip mjerenja digitalan
  • Rezolucija 0,01 mm.
 
  • Duljina hoda 225 ... 2000 mm
  • Princip mjerenja analogan
  • Rezolucija 0,01 mm
  • Izvedba profil.
 
  • Duljina hoda 100 ... 750 mm
  • Princip mjerenja analogan
  • Rezolucija 0,01 mm
  • Izvedba pogonska motka.