Proizvodi
Automatizacija procesa
Actuators
Quarter turn actuators and quarter turn actuator units
Quarter turn actuator units KDFP
Pogon za četvrtinu okreta DFPD
Zakretni pogon DAPS
Pribor za okretni pogon
 

Quarter turn actuators and quarter turn actuator units

= Osnovni proizvodni program
  Tiskati  
New product as of 7/2020
  • Quarter turn actuator unit with accessories
  • Optionally with sensor box
  • Optionally with pilot valve
  • Optionally with positioner
  • with rack and pinion
  • Size 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
 
Osnovni proizvodni program
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
  • Veličine 8 do 8000
  • Moment 7 ... 8000 Nm
  • kut zakreta 0 ... 90°
  • Raspored rupa na prirubnici po ISO 5211
  • Namur navoj za elektromagnetski ventil/
  • senzorske kutije VDI/VDE 3845
 
Osnovni proizvodni program
  • Spojke
  • Set za ugradnju