Proizvodi
Ventili
Piezo ventili
Piezo valves VEMP
Piezo valves VEAE
Valves VEVM
Proporcionalni regulator tlaka VEAA
Proporcionalni regulator tlaka VEAB
Proportional flow control valve VEMD
 
Ventili >   

Piezo ventili

  Tiskati  
  • With piezo technology
  • Flow rate: 19 ... 30 l/min
  • Voltage: 0 ... 250 V DC, 0 ... 310 V DC
  • 3-way proportional-pressure regulators, directly actuated
  • Operating pressure: 0 ... 1.7 bar
 
New product as of 7/2020
  • Push-in connection 4 mm
  • Flow rate 55 l/min, 71 l/min
  • 2/2-way sub-base valve
  • Pressure ranges 0 ... 3 bar, 0 ... 6 bar
 
  • Valve function 4x 2/2
  • Functionality assignable via Motion App
  • Flow rate up to 480 l/min
  • Pressure range 3 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • Sub-base valve
 
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
 
  • With piezo technology
  • Flow rate 0 ... 20 l/min
  • Voltage 24 V DC
  • Power consumption [W] < 1
  • 2/2-directional control valve, flow sensor and integrated control electronics
  • Operating pressure 0 ... 2.5 bar