Proizvodi
Senzori
Beskontaktni prekidači
za T-utor
SMT-8M-A
Position transmitter SDAS
SME-8M
SDBT
SME-8
SMT-8
SMEO-8E
SMTO-8E
SMPO-8E
 

za T-utor

= Osnovni proizvodni program
  Tiskati  
Osnovni proizvodni program
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
  • 1x programmable IO-Link®/switching output
  • 1x programmable switching output
  • Typical sensing range 40 mm
  • Electrical connection 30 cm cable with M8, 2.5 m cable with open cable end
 
Osnovni proizvodni program
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
  • Electronic PNP, NPN
  • M12 electrical connection, open cable end
  • Welding field resistant 50/60Hz AC, 1000Hz MFDC
  • ATEX 1GD
  • 10 ... 30 V DC
  • Namur output
 
  • Reed
  • M8 electrical connection, open cable end
  • 230 V
  • High-temperature
  • 5 ... 30 V AC, DC
 
  • Electronic PNP, NPN
  • Electrical connection M8, M12, open cable end
  • Food-safe, resistant to acids and cooling lubricants
  • For grippers with optimised design
  • ATEX 1GD
  • 5 ... 30 V DC
  • Namur output
 
  • Reed
  • M8, M12 electrical connection, open cable end
  • 230 V
  • High-temperature
  • 12 ... 30 V AC, DC
 
  • Electronic PNP, NPN
  • Electrical connection M8, M12
  • welding field resistant 50/60Hz AC
  • 10 ... 30 V DC
 
  • Pneumatic
  • 3/2-way valve