Termékek
Handling rendszerek
Rendszerek derékszögű koordináta rendszerrel
3D térbeli portálok
YXMR
YXCR
 

3D térbeli portálok

  Nyomtatás  
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online
 
  • Strokes: max. 3000 mm (X), 2000 mm (Y), 800 mm (Z)
  • X modules: electric
  • Y modules: electric
  • Z modules: electric or pneumatic
  • Payload: depends on the dynamic response required
  • Layout and configuration via Handling Guide Online