Termékek
Electric drives
Elektromos handling modulok
Rotary gripper module EHMD
EHMB fordító-emelő modulok
 
Electric drives >   

Elektromos handling modulok

  Nyomtatás  
  • Size: 40
  • Max. output torque 0.3 Nm
  • Total stroke 10, 32 mm
  • Stroke per gripper jaw 0 ... 16 mm
  • Infinite rotation angle
 
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 6.7 Nm
  • Working stroke 100, 200 mm
  • Infinite rotation angle.