製品
プロセスオートメーション
Process valves
Process valve units
Butterfly valves
Manually actuated butterfly valves KVZA
Automatically actuated butterfly valve units KVZA
Butterfly valve units with controlled operation KVZA
 

Automatically actuated butterfly valve units KVZA

 
印刷  
  • Butterfly valve with quarter turn actuator
  • Optional end position feedback
  • Optional pilot valve
  • Wafer or lug flap valve type
  • Nominal width DN25 ... DN300
  • Connection standard DIN EN 1092-1 or ANSI CLASS 150