Produktai
Skirstytuvai
Tiesiogiai elektriškai ar pneumatiškai valdomi vožtuvai
Mechaniškai ir rankiniu būdu valdomi skirstytuvai
Atbulinis vožtuvas
Slėgio vožtuvai
Srauto reguliavimo vožtuvai
Proporciniai vožtuvai
Electrically actuated process and media valves
Pneumatically and mechanically operated process and media valves
Pjezo skirstytuvai
Pneumatinės valdymo sistemos
Classic
Priedai skirstytuvams
 
 

Core product range: Skirstytuvai

Rezultatai: 21
Spausdinti
Skirstytuvai > Tiesiogiai elektriškai ar pneumatiškai valdomi vožtuvai > Universalūs skirstytuvai
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Skirstytuvai > Tiesiogiai elektriškai ar pneumatiškai valdomi vožtuvai > Universalūs skirstytuvai
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Skirstytuvai > Tiesiogiai elektriškai ar pneumatiškai valdomi vožtuvai > Universalūs skirstytuvai
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Skirstytuvai > Tiesiogiai elektriškai ar pneumatiškai valdomi vožtuvai > Standartiniai skirstytuvai
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Skirstytuvai > Mechaniškai ir rankiniu būdu valdomi skirstytuvai
Core product range
  • Valve functions 3/2, 5/2, 5/3
  • Connection G⅛, G¼
  • Actuation types selector switch, finger lever, hand lever, toggle lever, roller lever with idle return, pushbutton
  • Directly actuated
  • Vacuum operation possible
 
Skirstytuvai > Mechaniškai ir rankiniu būdu valdomi skirstytuvai
Core product range
  • Valve functions 3/2, 5/2
  • Connection G 1/8, G 1/4
  • Actuation types plunger, roller lever, one-way roller lever
  • Directly actuated or pneum. actuated
  • Vacuum operation possible in part
 
Skirstytuvai > Mechaniškai ir rankiniu būdu valdomi skirstytuvai
Core product range
  • Lever position sensing
  • Connection M5, G1/8, G1/4, G1/2
  • Flow rate170 ... 3800 l/min
 
Skirstytuvai > Atbulinis vožtuvas > Atbuliniai ir greito išmetimo vožtuvai
Core product range
  • Manually actuated venting with separate accessories possible
  • Pajungimas M5, G1/8, G1/4, G3/8, G1/2
  • Pralaidumas 130 ... 1600 l/min
  • Išjungimo vožtuvas
    • Oru valdomas atbulinis vožtuvas
 
Skirstytuvai > Srauto reguliavimo vožtuvai > Vienkrypčiai srauto reguliavimo vožtuvai
Core product range
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4, also available with NPT thread
  • Push-in connection 3, 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 4320 l/min.
  • Non-return/flow control valve.
 
Skirstytuvai > Electrically actuated process and media valves
Core product range
  • Prieigos 1/8", 1/4"
  • G- arba NPT- tipo sriegiai
  • Darbinis slėgis 0 ... 90 bar
  • Nominalus slėgis 40 bar
  • Elektrinis valdymas
  • Įtampa 24 V DC, 110 V AC, 230 V AC
  • 2/2- tipo- st9moklinis vožtuvas (NC), tiesioginio valdymo
  • Sandariklis FKM
  • Tinkamas pritaikymams su aukštu slėgiu ir nedideliu srautu..
 
Skirstytuvai > Electrically actuated process and media valves
Core product range
  • Prieigos1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G- tipo sriegis
  • Darbinis slėgis 0 ... 10 bar
  • Nominalus slėgis 40 bar
  • Elektrinis valdymas
  • Įtampa 24 V DC, 110 V AC, 230 V AC
  • 2/2- tipo membraninis vožtuvas (NC), force pilot
  • Sandarikliai NBR, EPDM, FKM
  • Tinka uždaroms sistemoms , pvz. šaldymo, užpildymo..
 
Skirstytuvai > Electrically actuated process and media valves
Core product range
  • Jungtis G1/4 ... G2, taip pat galimas variantas su NPT sriegiu
  • Srautas 1400 iki 31000 l/min
  • Cabelinė jungtis
  • Paleidimo ritė,valdomas,pneumatinės spiruoklės gražinimas
  • Dujinių ir skystų priemonių valdymui
 
Skirstytuvai > Pneumatically and mechanically operated process and media valves
Core product range
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval
 
Skirstytuvai > Priedai skirstytuvams > Uždengimo plokštės
Core product range

 

 
Skirstytuvai > Priedai skirstytuvams > Uždengimo plokštės
Core product range

 

 
Skirstytuvai > Priedai skirstytuvams > Kolektoriai
Core product range

 

 
Skirstytuvai > Priedai skirstytuvams > Kolektoriai
Core product range

 

 
Skirstytuvai > Priedai skirstytuvams > Magnetinės ritės
Core product range
  • Įtampa 12, 24, 42, 48 V DC, 24, 42, 48, 110, 230, 240 V AC
  • Jungčių išdėstymas pagal pramonės standartus
 
Skirstytuvai > Priedai skirstytuvams > Tvirtinimo elementai ir pažymėjimo plokštelės
Core product range
  • Montavimo priedai skirstytuvams
 
Skirstytuvai > Priedai skirstytuvams > Tvirtinimo elementai ir pažymėjimo plokštelės
Core product range
  • Nenaudojamų prijungimų
  • uždengimo dangtelis.