Produktai
Pneumatinės pavaros
Cilindrai su kotu
Apvalūs cilindrai
Round cylinders DSNU-S
Apvalūs cilindrai DSNU
Apvalūs cilindrai ESNU
Apvalūs cilindrai EG-PK
 

Apvalūs cilindrai

= Core product range
  Spausdinti  
Core product range
New product as of 7/2020
  • Space-optimised variant
  • Diameter 8, 12, 16, 20, 25 mm
  • Stroke length 10 ... 200 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/self-adjusting cushioning
  • Mounting flange and short end cap
 
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 50 mm
  • Force: 24 ... 1763 N
  • Single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Mounting flange
 
  • Barbed fitting for plastic tubing with standard I.D.
  • Diameter: 2, 5, 4, 6 mm
  • Stroke length: 5 ... 25 mm
  • Force: 1.7 ... 14 N
  • Single-acting, pushing