Produktai
Pneumatinės pavaros
Cilindrai su kotu
Cilindrai su koto fiksavimu
Cylinder with holding brake DFLC
Cylinder with holding brake DFLG
ISO cylinder with clamping cartridge DSBC-C
Apvalūs cilindrai DSNU-KP
Kompaktiškas cilindras su stabdžiu ADN-KP
Cilindrai su stabdžiu DNCKE
 

Cilindrai su koto fiksavimu

  Spausdinti  
New product as of 4/2020
  • Safety device tested and certified in accordance with Machinery Directive 2006/42/EC and applicable standards
  • Diameter 40, 63, 100 mm
  • Stroke length 10 ... 2000 mm
  • Force: 754 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
New product as of 4/2020
  • Safety device tested and certified in accordance with Machinery Directive 2006/42/EC and applicable standards
  • Diameter 160 mm
  • Stroke length 10 ... 2000 mm
  • Force 12064 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Core product range
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
  • Suitable for use in safety-related parts of category 1 control systems to EN ISO 13849-1 (reliable component)
  • Static holding forces up to 8000 N
  • Diameter: 40, 63, 100 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 754 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning