Produktai
Pneumatinės pavaros
Cilindrai su kotu
Cilindrai su koto fiksavimu
Cylinder with holding brake DFLC
Cylinder with holding brake DFLG
ISO cylinder with clamping cartridge DSBC-C
Apvalūs cilindrai DSNU-KP
Kompaktiškas cilindras su stabdžiu ADN-KP
Cilindrai su stabdžiu DNCKE
 

ISO cylinder with clamping cartridge DSBC-C

  Spausdinti  
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning