Produktai
Suslėgto oro paruošimo elementai
Oro paruošimo modulių kombinacijos
Serija MS
MSB4
MSB6
MSB9
MSE6-C2M
MSE6-D2M
MSE6-E2M
 

Serija MS

= Core product range
  Spausdinti  
Core product range
  • Jungtis G1/8, G1/4, G3/8
  • Pralaidumas 550 ... 1500 l/min.
 
Core product range
  • Jungtis G1/4, G3/8, G1/2, G3/4
  • Pralaidumas 1900 ... 5100 l/min.
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5100 ... 14000 l/min
 
New product 7/2019
  • Intelligent service unit component for energy-efficient operation of pneumatic systems.
  • Combination of pressure regulator, on/off valve, sensor technology and fieldbus communication
    • regulated outlet pressure
    • detection of system downtime by flow measurement
    • stand-by pressure regulation
    • leakage detection
    • adjustable regulated pressure rise (soft-start)
  • Expandable with CPX system
 
New product 7/2019
  • Energy efficiency module as an extension for the new MSE6-C2M or a CPX terminal
    • low-cost without bus nodes
    • leakage detection
    • pressure measurement
    • flow measurement
 
  • Intelligent air supply unit for energy-efficient operation of pneumatic systems
  • Connection G1/2
  • Flow rate 4500 l/min.
  • Pressure tightness testing
  • Pressure indication
  • Flow rate indication
  • Consumption indication
  • Fieldbus connection