Produktai
Pneumatinės pavaros
Cilindrai su kotu
Standartiniai cilindrai
Kompaktiški cilindrai pagal ISO 21287
Kompaktiškas cilindras ADN
Kompaktiškas cilindras AEN
Kompaktiškas cilindras ADN-EL
Kompaktiškas cilindras CDC
 

Kompaktiški cilindrai pagal ISO 21287

= Core product range
  Spausdinti  
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
  • Single-acting, pushing/pulling
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 1 ... 25 mm
  • Force: 59 ... 4510 N
  • Single-acting, pushing/pulling
  • Fixed cushioning
 
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning