Produktai
Pneumatinės pavaros
Cilindrai su kotu
Standartiniai cilindrai
Standartiniai cilindrai pagal ISO 15552.
Standartinis cilindras DSBC
Standartinis cilindras DSBG
Standartinis cilindras DSBF
 

Standartiniai cilindrai pagal ISO 15552.

= Core product range
  Spausdinti  
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
  • Sturdy tie rod design
  • Diameter 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 1 ... 2800 mm
  • Force: 483 ... 48255 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning