Produktai
Pneumatinės pavaros
Cilindrai su kotu
Standartiniai cilindrai
Apvalūs cilindrai pagal DIN ISO 6432
Apvalūs cilindrai DSNU
Apvalūs cilindrai ESNU
 

Apvalūs cilindrai pagal DIN ISO 6432

= Core product range
  Spausdinti  
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 50 mm
  • Force: 24 ... 1763 N
  • Single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Mounting flange