Produktai
Skirstytuvų salos
Universalios skirstytuvų salos
Manifold assembly VTUG, with individual electrical connection
Valve terminal VTUG with multi-pin plug or fieldbus connection
Valve terminal VTUG-EX with multi-pin or fieldbus interface
Manifold assemblies VTUS
Skirstytuvų salos MPA-L
Skirstytuvų salos MPA-S
Skirstytuvų salos VTSA-F
Skirstytuvų salos CPV, Compact Performance
Skirstytuvų salos CPV-SC, Smart Cubic
Skirstytuvų salos VTUB-12
 

Universalios skirstytuvų salos

  Spausdinti  
Core product range
  • From the VG series
  • Flow rate: 130 ... 1380 l/min
  • Width 10, 14, 18 mm
  • Port M3, M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Electrical individual connection
  • Voltage 5, 12, 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP65
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
  • IEC-Ex approval
  • Hot-swap function
  • Flow rate: 220 ... 630 l/min
  • Width 10, 14 mm
  • 4, 8, 12, 16, 24-fold
  • Connection M5, M7, G 1/8
  • Plug connection 3, 4, 6, 8 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40 / IP67 / IP65
  • Sub-base valves
  • Stainless steel coated manifold rail
 
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Srautas 360 ... 700 l/min
  • Plotis 10, 20 mm
  • Variantai: įvairus oro pajungimas, skirtingo slėgio zonos, papildomas oro prijungimas bet kurioje vietoje
  • Skirstytuvų valdymas per magistralinį ryšį - iki 64 skirstytuvų pozicijų arba 128 skirstytuvų ričių
  • Su Profibus-DP, Interbus, CANopen, DeviceNet, CC-Link
  • Slėgio ribos -0,9 ... 10 bar
  • Apsaugos klasė IP65
  • Elektriniai Įėjimai/ Išįjimai, CPI-, AS- magistralė, magistralinio ryšio jungtis per CPX elektrinius modulius
 
Core product range
  • Flow-optimised
  • Pralaidumas 700 ... 1400 l/min
  • Plotis 18, 26 mm
  • 2 ... 32 skirstytuvai
  • Daugiakaištė lizdo jungtis
  • Magistralinio ryšio pajungimas
  • Diagnostikos funkcija
  • Apsaugos klasė IP65, NEMA 4
 
  • Plotis: 10, 14 and 18 mm
  • Srautas: 400, 800 and 1600 l/min
  • Įvairios skyrstytuvo funkcijos ir papildomos funkcijos
  • Pajungimas prie CPX elektronikos terminalo per CP sąsaja.
 
  • Srautas 170 l/min
  • Plotis 10 mm
  • Slėgio ribos -0,9 ... 7 bar
  • Įtampa 5, 12, 24 V DC
  • Apsaugos klasė IP40.
 
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Srautas 400 l/min
  • Plotis 12 mm
  • Greitos jungtys 4, 6 mm
  • Daugiapolė jungtis, magistralinis ryšys, IO-Link, I-Port
  • Valdymo įtampa 24 V DC
  • Slėgis 2,8 ... 8 bar
  • Apsaugos klasė IP65
  • Skirstytuvai montuojami prie kolektorių
    • Valdomi elektriniu signalu, papildomai veikiant oru, pneumatinė grąžinimo spyruoklė
  • Metalinė pajungimo plokštė.