Produktai
Suslėgto oro paruošimo elementai
Slėgio indikatoriai
Pressure gauges PAGN
Manometrai MA
Manometrai FMA
Preciziniai manometrai FMAP, MAP
Manometrai DPA
Vakuumo manometrai VAM / FVAM
Manometras PAGL
 

Slėgio indikatoriai

  Spausdinti  
  • Connection for QSP-10
  • Indicating range 0 ... 10 bar, 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
  • Adjustable red-green range
  • Connection: M5, G1/8, G1/4, R1/8, R1/4, QS4, QS6, QS8, also available with NPT thread
  • In-line installation with
  • indicating range of 0 ... 25 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1
 
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display unit:
    • bar
    • psi
  • DIN EN 837-1
 
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
  • Slėgio matavimo įrankis slėgio pakelėjuj DPA
 
  • Adjustable red-green range
  • Connection: G1/8, G1/4, R1/8, R1/4
  • Front panel mounting, in-line installation
  • Indicating range: -1 ... 9 bar
  • Display units:
    • bar
    • psi
    • inHG
  • DIN EN 837-1
 
  • Connection: G1/4
  • Indicating range: 0-60 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1