Produktai
Manipuliatorių sistemos
Parallel kinematic systems
EXPT, tripod
 

Parallel kinematic systems

  Spausdinti  
  • Size: 45, 70, 95, 120
  • Working space diameter: 450 ... 1200 mm
  • Rated load: max. 5 kg
  • Repetition accuracy: ± 0.1 mm
  • Max. speed: 7 m/s
  • Max. acceleration: 110 m/s²