Paieškos rezultatai dfpi

Rezultatai: 3
Spausdinti
Process automation > Actuators > Linear drives
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
Process automation > Actuators > Linear drives
  • Adapter kit
  • Pre-assembled connecting cable for DFPI-...-P-...
    • Quick and easy installation
    • Lengths 0.6, 5, 10, 15, 20, 25 and 30 m
    • Degree of protection IP65, IP67, IP68, IP69K, NEMA 4
 
Ready-to-install solutions
  • Create pneumatic modules yourself with the Festo Design Tool 3D.
  • Select accessories directly in the CAD model and define your pre-assembled module.
  •  
  • Available for the following series:
    • Cylinders with piston rod: ADN, DSBC, DSNU, ADVC, AEVC
    • Semi-rotary drives: DRRD, DRVS
    • Drives with guides: DFM, DGSL
    • Linear actuator with position feedback: DFPI