Paieškos rezultatai exch

Rezultatai: 3
Spausdinti
Manipuliatorių sistemos > Cartesian systems > 2D planar surface gantries
  • Highly dynamic response
  • Large working space
  • Highly dynamic planar surface gantry
  • Electrically controlled
  • X-stroke: max. 2500 mm
  • Y-stroke: max. 1500 mm
  • Perfectly harmonised drive and controller packages
  • Rated load: 0 to max. 6 kg
 
Manipuliatorių sistemos > Cartesian systems > 2D planar surface gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y)
  • XY modules: electric
  • Space-optimised and highly dynamic
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online
 
Manipuliatorių sistemos > Cartesian systems > 3D gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online