Paieškos rezultatai exct

Rezultatai: 3
Spausdinti
Manipuliatorių sistemos > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: electric
  • Short cycle times thanks to high dynamic response
  • Rated load: 0 to max. 10 kg
 
Manipuliatorių sistemos > Priedai manipuliatorių elementams
  • Size 8, 11
  • Nominal torque 0.75 ... 4.5 Nm
  • Infinite rotation angle
  • Repetition accuracy ±0.01°
 
Manipuliatorių sistemos > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • YZ modules: electric
  • Highly dynamic for short cycle times
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical system of EXCT
  • Layout and configuration via Handling Guide Online