Products for the chemical industry

Rezultatai: 18
Spausdinti
Process automation > Pilot valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Process automation > Pilot valves
  • Vidinio/ išorinio valdymo oro perjungimas su integruotu skirstytuvu
  • 3/2, 5/2- tipo skirstytuvai, monostabilūs ir impulsiniai
  • Prieigos G1/4, G1/2, NPT1/4, NPT1/2 ir Namur
  • Įtampa 24, 110, 230 V DC
  • Apsauga nuo sprogimo EX me ir EX ia, ATEX
  • Korpusas tvirtas, atsparus korozijai, danga "Hard-Ematal"
 
Process automation > Pilot valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.
 
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Process automation > Positioners
Core product range
  • Elektropneumatinis pozicionierius skirtas dvipkrypčių posūkio pavarų, perjungiančių rutulines ir peteliškės tipo sklendes, valdymui automatizuojant procesus.
 
Process automation > Actuators
  • Pneumatic linear actuator for opening/closing and control applications with integrated positioner. Suitable for linear valves such as knife gate valves, penstock valves and pinch valves.
 
Process automation > Actuators
Core product range
  • Pneumatic quarter turn actuators according to the rack and pinion or Scotch yoke principle, in aluminium or stainless steel, for automating butterfly valves and ball valves.
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
Core product range
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • Naudojamas
    • Atskirai
    • Su skirstytuvų sala MPA-S
  • Magistralinio ryšio protokolai
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • Įėjimų/- išėjimų moduliai
    • intrinsically safe
    • Eexi Namur ir be Ex Namur
  • Pajungimo variantai
    • M12 (IP65)
    • Kontaktų juosta (IP54)
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
  • Plotis: 10, 14 and 18 mm
  • Srautas: 400, 800 and 1600 l/min
  • Įvairios skyrstytuvo funkcijos ir papildomos funkcijos
  • Pajungimas prie CPX elektronikos terminalo per CP sąsaja.
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos > Skirstytuvų salos CPV, Compact Performance
  • Plotis 10 mm
  • Pralaidumas 400 l/min
  • Apsauga sprogiai aplinkai "i" pagal ATEX 2 kategoriją (zona 1).
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Srautas 360 ... 700 l/min
  • Plotis 10, 20 mm
  • Variantai: įvairus oro pajungimas, skirtingo slėgio zonos, papildomas oro prijungimas bet kurioje vietoje
  • Skirstytuvų valdymas per magistralinį ryšį - iki 64 skirstytuvų pozicijų arba 128 skirstytuvų ričių
  • Su Profibus-DP, Interbus, CANopen, DeviceNet, CC-Link
  • Slėgio ribos -0,9 ... 10 bar
  • Apsaugos klasė IP65
  • Elektriniai Įėjimai/ Išįjimai, CPI-, AS- magistralė, magistralinio ryšio jungtis per CPX elektrinius modulius
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Process automation > Skirstytuvų salos > Standartinės skirstytuvų salos
Core product range
  • Srautas 400 …3200 l/min
  • Plotis 18, 26, 42, 52 mm
  • 2 ... 32 skirstytuvai
  • Daugiapolinė jungtis
  • Magistralinio ryšio jungtis
  • AS- magistralės jungtis
  • Kanalų diagnostika.
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Pralaidumas 700 ... 1400 l/min
  • Plotis 18, 26 mm
  • 2 ... 32 skirstytuvai
  • Daugiakaištė lizdo jungtis
  • Magistralinio ryšio pajungimas
  • Diagnostikos funkcija
  • Apsaugos klasė IP65, NEMA 4
 
Process automation > Suslėgto oro paruošimo elementai
Core product range
  • Dviejų serijų suspausto oro paruošimo blokai su kombinacijomis iš įvairių įtaisų
 
Process automation > Pneumatinių sistemų jungtys ir sąsajos
Core product range
  • Žarnelė skirta naudoti įvairiose darbinėse aplinkose, tame tarpe maisto pramonėje ir prie ugnies
 
Process automation > Pneumatinių sistemų jungtys ir sąsajos
Core product range
  • Linijiniai sujungimai ir sujungimo komponentai su greitosiom ir apspaudžiamom jungtim.
  • Greitųjų ir apspaudžiamų sujungimų tipinės formos: tiesi, L, T X, Y
  • Taip pat specialūs priedai tokie kaip užaklinimo kaiščiai.