Rezultatai: 19
Spausdinti
Process automation > Pilot valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Process automation > Pilot valves
  • Vidinio/ išorinio valdymo oro perjungimas su integruotu skirstytuvu
  • 3/2, 5/2- tipo skirstytuvai, monostabilūs ir impulsiniai
  • Prieigos G1/4, G1/2, NPT1/4, NPT1/2 ir Namur
  • Įtampa 24, 110, 230 V DC
  • Apsauga nuo sprogimo EX me ir EX ia, ATEX
  • Korpusas tvirtas, atsparus korozijai, danga "Hard-Ematal"
 
Process automation > Pilot valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.
 
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Process automation > Positioners
Core product range
  • Elektropneumatinis pozicionierius skirtas dvipkrypčių posūkio pavarų, perjungiančių rutulines ir peteliškės tipo sklendes, valdymui automatizuojant procesus.
 
Process automation
  • Pneumatic linear actuator for opening/closing and control applications with integrated positioner. Suitable for linear valves such as knife gate valves, penstock valves and pinch valves.
 
Process automation
Core product range
  • Pneumatic quarter turn actuators according to the rack and pinion or Scotch yoke principle, in aluminium or stainless steel, for automating butterfly valves and ball valves.
 
Process automation
Core product range
  • Brass and stainless steel ball valves as single components or ready assembled with a pneumatic actuator.
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
Core product range
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • Naudojamas
    • Atskirai
    • Su skirstytuvų sala MPA-S
  • Magistralinio ryšio protokolai
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • Įėjimų/- išėjimų moduliai
    • intrinsically safe
    • Eexi Namur ir be Ex Namur
  • Pajungimo variantai
    • M12 (IP65)
    • Kontaktų juosta (IP54)
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
  • Plotis: 10, 14 and 18 mm
  • Srautas: 400, 800 and 1600 l/min
  • Įvairios skyrstytuvo funkcijos ir papildomos funkcijos
  • Pajungimas prie CPX elektronikos terminalo per CP sąsaja.
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos > Skirstytuvų salos CPV, Compact Performance
  • Plotis 10 mm
  • Pralaidumas 400 l/min
  • Apsauga sprogiai aplinkai "i" pagal ATEX 2 kategoriją (zona 1).
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Srautas 360 ... 700 l/min
  • Plotis 10, 20 mm
  • Variantai: įvairus oro pajungimas, skirtingo slėgio zonos, papildomas oro prijungimas bet kurioje vietoje
  • Skirstytuvų valdymas per magistralinį ryšį - iki 64 skirstytuvų pozicijų arba 128 skirstytuvų ričių
  • Su Profibus-DP, Interbus, CANopen, DeviceNet, CC-Link
  • Slėgio ribos -0,9 ... 10 bar
  • Apsaugos klasė IP65
  • Elektriniai Įėjimai/ Išįjimai, CPI-, AS- magistralė, magistralinio ryšio jungtis per CPX elektrinius modulius
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Process automation > Skirstytuvų salos > Standartinės skirstytuvų salos
Core product range
  • Srautas 400 …3200 l/min
  • Plotis 18, 26, 42, 52 mm
  • 2 ... 32 skirstytuvai
  • Daugiapolinė jungtis
  • Magistralinio ryšio jungtis
  • AS- magistralės jungtis
  • Kanalų diagnostika.
 
Process automation > Skirstytuvų salos > Universalios skirstytuvų salos
Core product range
  • Pralaidumas 700 ... 1400 l/min
  • Plotis 18, 26 mm
  • 2 ... 32 skirstytuvai
  • Daugiakaištė lizdo jungtis
  • Magistralinio ryšio pajungimas
  • Diagnostikos funkcija
  • Apsaugos klasė IP65, NEMA 4
 
Process automation > Suslėgto oro paruošimo elementai
Core product range
  • Dviejų serijų suspausto oro paruošimo blokai su kombinacijomis iš įvairių įtaisų
 
Process automation > Pneumatinių sistemų jungtys ir sąsajos
Core product range
  • Žarnelė skirta naudoti įvairiose darbinėse aplinkose, tame tarpe maisto pramonėje ir prie ugnies
 
Process automation > Pneumatinių sistemų jungtys ir sąsajos
Core product range
  • Linijiniai sujungimai ir sujungimo komponentai su greitosiom ir apspaudžiamom jungtim.
  • Greitųjų ir apspaudžiamų sujungimų tipinės formos: tiesi, L, T X, Y
  • Taip pat specialūs priedai tokie kaip užaklinimo kaiščiai.