valve terminal
VTUG

Part number: 573606

 Core product range 


 
 
 

General operating conditions
Data sheet

 

Exemplary representation

Data sheet
Overall data sheet – Individual values depend upon your configuration.
 
 
 
Feature Value
Valve function 2x3/2 closed, monostable
2x3/2 open, monostable
2x3/2 open/closed, monostable
3/2 closed, monostable
3/2 open, monostable
5/2 bistable
5/2 monostable
5/3 pressurised
5/3 exhausted
5/3 closed
Valve size 10 mm
14 mm
18 mm
Max. standard nominal flow rate 330 l/min at 10 mm
630 l/min at 14 mm
1200 l/min at 18 mm
Operating pressure -0,9 ... 10 bar
Electrical connection Individual connection
Fieldbus
Multi-pin plug
IO-Link
I-Port
Max. number of valve positions 24
Max. no. of pressure zones 13
Electrical I/O system No
Ambient temperature -5 ... 60 °C
Protection class IP40
IP65
IP67
Authorisation RCM Mark
c CSA us (OL)
c UL us - Recognized (OL)
Exhaust-air function throttleable
Type of actuation electrical
Sealing principle soft
Design structure Piston slide
Type of piloting Piloted
Valve terminal structure Fixed-grid
Signal status display LED
Nominal breakaway current per solenoid coil 47 mA up to 20 ms
Nominal operating voltage DC 24 V
Nominal current with current reduction 15.5 mA after 20 ms
Permissible voltage fluctuation +/- 10 %
Certificate issuing department UL MH19482
Operating medium Compressed air in accordance with ISO8573-1:2010 [7:4:4]
Note on operating and pilot medium Lubricated operation possible (subsequently required for further operation)
CE mark (see declaration of conformity) to EU directive for EMC
to EU directive explosion protection (ATEX)
Vibration resistance Transport application test at severity level 2 in accordance with FN 942017-4 and EN 60068-2-6
Shock resistance Shock test with severity level 2 in accordance with FN 942017-5 and EN 60068-2-27
Corrosion resistance classification CRC 2 - Moderate corrosion stress
Pilot medium Compressed air in accordance with ISO8573-1:2010 [7:4:4]
Materials note Conforms to RoHS
Material seals HNBR
NBR