Products
Valves
Shut-off valves
Non-return valves and quick exhaust valves
Ball valves and on-off valves
Logic valves
 
Festo Design Tool 3D Banner
Valves >   

Shut-off valves

= Core product range
  Print  
Core product range
  • Port M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Plug connector 2, 4, 6, 8, 10, 12 mm
  • Flow rate 115 ... 6480 l/min
  • Shut-off valves
  • AND and OR function
 
  • Port M5, G1/8, G1/4...G1 1/2
  • Plug connector 6, 8, 10, 12 mm
  • Flow rate 115 ... 84000 l/min
  • Shut-off valves
  • On-off valves.
 
  • Components with AND/OR logic functions
  • NOT/amplifier modules.