Products
Vacuum technology
Vacuum gripping technology
Bernoulli gripper OGGB
Suction gripper ESG, round
Suction gripper ESG, oval
Vacuum suction cups ESS
Vacuum suction cups ESV
Suction cups VAS, VASB
 

Vacuum gripping technology

  Print  
  • The ideal solution for minimal contact gripping, and for gripping pliable, porous and brittle workpieces
  • Suction cup size 60, 100, 140 mm
  • Connection G1/8
  • Holding force 10 N
  • Supply pressure 0.1 ... 6 bar
 
  • Suction cup size diameter 2 ... 200 mm
  • Connection
    • Male thread
    • Female thread
    • Push-in connector
    • Barbed connector
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Height compensator
  • Angle compensator
  • Filter
 
  • Suction cup size, diameter 4x10 ... 30x90 mm
  • Connection
    • Male thread
    • Female thread
    • Push-in connector
    • Barbed connector
  • Oval suction cup
  • Height compensator
  • Angle compensator
  • Filter
 
  • Suction cup with mounting thread
  • Suction cup size diameter 2 to 200 mm, 4x10 to 30x90 mm
  • Connection
    • Male thread
    • Female thread
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Oval suction cup.
 
  • Replacement suction cup for vacuum generator ESS
  • Suction cup size diameter 20 to 200 mm
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped.
 
Core product range
  • Suction cup size diameter 1 to 125 mm
  • Connection
    • Male thread
  • Round suction cup
    • Standard
    • Bellows, 1.5 convolutions