Products
Control technology
Electronic controllers
Controllers CECC
CECX control systems
Individual controllers CESA
Accessories
 

Electronic controllers

 
Print  
  • Compact controller with 400 MHz processor
  • CoDeSys provided by Festo
  • 12 digital inputs
  • 8 digital outputs
  • 2 fast counters up to 250 kHz
  • Interfaces USB1.1, CANopen Master,
  • Ethernet 10/100 MBps and optional
  • IO-Link, RS232, RS485/422
 
  • CPU MPC 5200, 32-bit controller
  • CODESYS provided by Festo
  • SoftMotion 2.5 D
  • Digital I/O, encoder
  • Analogue I/O, PT 100
  • Ethernet 100 Mbps
  • 2x CANopen
  • Up to 8 serial ports (RS232, RS485, RS422)
 
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0
 
  • Bus connection
  • Earthing kit
  • Power supply unit
  • Converter
  • Cable, plugs