Products
Pneumatic drives
Drives with guides
Drives with slide
Mini slide DGST
Mini slide DGSL, metric
Mini slide DGSL, inch
Mini slide DGSC
Mini slide SLF
Mini slide SLS
 

Drives with slide

= Core product range
  Print  
Core product range
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
  • Size 10 ... 25
  • Stroke length 10 ... 200 mm
  • Force 68 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide.
 
  • For short strokes
  • Size 6
  • Stroke length 1 ... 10 mm
  • Force 12.5 ... 17 N
 
  • Flat design
  • Diameter 6, 10, 16 mm
  • Stroke length 10 ... 80 mm
  • Force 17 ... 121 N
  • Position sensing
  • Fixed cushioning
  • Recirculating ball bearing guide.
 
  • Slim design
  • Diameter 6, 10, 16 mm
  • Stroke length 5 ... 30 mm
  • Force 17 ... 121 N
  • Position sensing
  • Fixed cushioning
  • Recirculating ball bearing guide.