Products
Sensors
Flow sensors
Flow sensors SFTE
Flow sensors SFAH
Flow sensors SFAW
Flow sensors SFAB
Flow sensors SFAM
Flow sensors SFET
Accessories
 
Sensors >  Flow sensors >   

Flow sensors SFAH

  Print  
  • ECO function with option to switch off the display
  • Serial communication integrated using IO-Link® 1.1
  • Flow measuring ranges
    • 0.002 ... 0.1 l/min
    • 0.01 ... 0.5 l/min
    • 0.02 ... 1 l/min
    • 0.1 ... 5 l/min
    • 0.2 ... 10 l/min
    • 1 ... 50 l/min
    • 2 ... 100 l/min
    • 4 ... 200 l/min
  • Switching output
    • NPN
    • PNP
    • IO-Link®
  • Analogue output
    • 0 .. 10V
    • 1 … 5V
    • 4 ... 20mA