Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Powerful, precise positioning

Results: 1
Print
Servo-pneumatic positioning systems > Drives with displacement encoder > Linear drive with displacement encoder
  • Measures absolute values
  • Protection: IP67
  • For attachment to the customer’s own guide
  • Diameter 25, 32, 40, 63 mm
  • Stroke length 100 ... 2000 mm
  • Force 295 ... 1870 N
  • Max. speed 3 m/s
  • Repetition accuracy with the position controller CPX-CMAX +/- 0.2 ... 0.8 mm.