Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Energy efficiency: Using air-saving circuits

Results: 2
Print
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Vacuum technology > Classic
  • Compact vacuum generation and monitoring in a single unit
  • Nominal size 0,45 ... 3,0 mm
  • Connection M5, G 1/8, G 1/4, G 3/8
  • Solenoid valve, vacuum ON/OFF
  • Solenoid valve, ejector pulse
  • Integrated silencer
  • Integrated filter with contamination indicator.