Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Energy efficiency: Reducing tube lengths

Results: 3
Print
Vacuum technology > Vacuum generators
  • Nominal size 0,7 ... 1,4 mm
  • Connection M7, G 1/8, G 1/4
  • Solenoid valve, vacuum ON/OFF
  • Solenoid valve, ejector pulse.
 
Valve terminals > Accessories for valve terminals > Valves > Valve modules To standards
  • Connection G1/8, ISO size 18mm (02); G1/4, ISO size 26mm (01), ISO size 42mm (1), ISO size 52mm (2)
  • Flow rate 500 ... 2900 l/min
  • Voltage 24 V DC, 110 V AC
  • Sub-base valve
    • Solenoid actuated, pilot actuated
  • Manifold sub-bases
  • Intermediate pressure regulator plates.
  • Flow control plates
  • Vertical pressure shut-off plates
  • Vertical supply plates
  • 90°-connection plates
  • Individual sub-bases.
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Width 12 mm
  • Flow rate 400 l/min
  • Plug connection 4, 6 mm
  • Voltage 24 V DC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Electrically actuated, piloted, pneumatic spring return