Products
Pneumatic drives
Bellows and diaphragm drives
Bellows cylinders
Fluidic muscle
 

Bellows and diaphragm drives

  Print  
  • Size 80, 100, 145, 165, 215, 250, 325, 385 mm
  • Stroke length 60 ... 230 mm
  • Force 0 ... 70000 N
  • Bellows cylinders: Drive and pneumatic spring elements for harsh, dusty environments or for use under water
  • Rolling bellows with large stroke range in relation to the height
 
  • Size 5, 10, 20, 40 mm
  • Nominal length 30 ... 9000 mm
  • Piston force 140 ... 6000 N
  • Pressed connection
  • Pneumatic drive without piston rod, with contracting diaphragm, dynamic, powerful, stick-slip-free, single-acting pulling.
  • As a tensile actuator modelled on a biological muscle, with almost linear force-stroke characteristics