Products
Electromechanical drives
Linear drives and slides
Spindle axis units ELGS-BS
Toothed belt axis units ELGS-TB
Mini slide unit EGSS
Toothed belt axes ELGE-TB
Electric cylinder EPCC
Cantilever axis ELCC
Electric cylinder EPCO
Electric cylinder ESBF
Spindle axes EGC-BS
Toothed belt axes EGC-TB
Toothed belt axes ELGA-TB-KF
Toothed belt axes ELGA-TB-RF
Spindle axes ELGC-BS
Toothed belt axes ELGC-TB
Mini-slides EGSC
Spindle axes EGC-HD-BS
Toothed belt axes EGC-HD-TB
Mini slides EGSL
Electric slide EGSK
Spindle axes ELGA-BS-KF
Toothed belt axes ELGA-TB-G
Toothed belt axes ELGG
Toothed belt axes ELGR
Single-axis systems YXCS
 

Linear drives and slides

  Print  
New product 11/2019
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 32, 45, 60
  • Stroke length 100 … 800 mm
  • Force 40 … 200 N
 
New product 11/2019
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 45, 60
  • Stroke length 200 … 2000 mm
  • Force 65 … 75 N
 
New product 11/2019
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 32, 45, 60
  • Stroke length 25 … 200 mm
  • Force 60 … 250 N
 
New product 11/2019
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 35
  • Stroke length 50 … 800 mm
  • Force 50 N
 
New product 11/2019
  • Mechanical linear drive with piston rod
  • Size 25, 32, 45, 60
  • Stroke length 25 … 250 mm
  • Force 75 … 1000 N
 
  • Optimised for vertical applications
    • High rigidity due to innovative design principle
  • Size 60, 70, 90, 110
  • Stroke length max. 2000 mm
  • Force 300 ... 2500 N
  • Recirculating ball bearing guide
 
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Core product range
  • High feed forces
  • Size 70, 80, 120, 150
  • Max. stroke length 8500 mm
  • Force 350 ... 2000 N
  • Integrated recirculating ball bearing guide
 
Core product range
  • High speeds of up to 10 m/s
  • High lateral forces and torques
  • Size: 70, 80, 120
  • Max. stroke length: 7400 mm
  • Force 350 ... 1300 N
  • Integrated roller bearing guide.
 
Core product range
  • Size 32, 45, 60, 80
  • Max. stroke length 1000 mm
  • Force 110 ... 780 N
  • Integrated recirculating ball bearing guide
 
Core product range
  • Size 45, 60, 80
  • Max. stroke length: 2000 mm
  • Force 75 ... 250 N
  • Integrated recirculating ball bearing guide
 
  • Size 25, 32, 45, 60
  • Stroke length 25 ... 200 mm
  • Integrated recirculating ball bearing guide
 
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 2400 mm
  • Force 300 ... 1300 N.
 
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 5000 mm
  • Force 450 ... 1800 N.
 
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
  • Size: 15, 20, 26, 33, 46
  • Stroke length: 25 ... 840 mm
  • Force: 19 ... 392 N
  • Recirculating ball bearing guide and ball screw
 
  • Internal guide and ball screw
  • for demanding requirements in terms of feed force and accuracy
  • Size 70, 80, 120, 150
  • Max. stroke length 3000 mm
  • Force 300 ... 3000 N
  • Integrated recirculating ball bearing guide
 
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
  • Two slides move synchronously in opposite directions
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.
 
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.
 
  • Strokes: max. 3000 mm
  • Modules: electric
  • Payload: depends on the required dynamics