Products
Vacuum technology
Vacuum generators
Vacuum generators OVTL
Vacuum generators OVEL
OVEM vacuum generator, metric
Vacuum generators VN, pneumatic
Vacuum generators VN, electro-pneumatic
Vacuum generators for valve terminals CPV
Vacuum generator cartridges VN
 

Vacuum generators

  Print  
New product as of 7/2020
  • Module comprising vacuum generators OVEL, the common supply manifold OABM-P and connection accessories. All products are available from the factory fully assembled.
 
  • Mounting on supply manifold with max. 8 spaces
  • Nominal size 0.45 ... 0.95 mm
  • Connection
    • push-in connector QS3, QS4, QS6
  • Vacuum solenoid valve ON/OFF
  • Optional with ejector pulse
  • Integrated vacuum sensor
 
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.
 
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation with more variants
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Solenoid valve, vacuum ON/OFF
  • Vacuum switch, integrated.
 
  • Nominal size 0,7 ... 1,4 mm
  • Connection M7, G 1/8, G 1/4
  • Solenoid valve, vacuum ON/OFF
  • Solenoid valve, ejector pulse.
 
  • Basic vacuum generation function for customer-specific housing
  • Nominal size 0.45 ... 3 mm
  • Standard
    • Vacuum port 90° to supply port.