Products
Pneumatic fittings system
Fittings
Barbed fittings
Quick connectors NPCK
CN
C-P, N-P
Quick connectors CK
 

Barbed fittings

  Print  
  • Clean design
  • Highly resistant to corrosion, chemicals and temperature
  • FDA compliant
  • Stainless steel fitting
  • Connection: M5, G1/8, G1/4, G3/8
  • For tubing outside diameter: 4, 6, 8, 10 mm
  • Threaded connection
  • Metric thread with sealing ring
  • G-thread with sealing ring
  • Quick connectors
 
  • Connection M3, M5, G1/8, G1/4, G3/8
  • For internal tubing diameter: 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Barbed fittings
  • Barbed bulkhead fittings
  • Barbed tubing connectors
  • Barbed T connectors.
 
  • Connection G1/8, G1/4, G3/8, G1/2, G3/4
  • For internal tubing diameter: 6, 9, 13, 19 mm
  • Threaded connection
    • G thread with sealing ring
  • Barbed hose fittings
  • Hose clips.
 
  • Connection M5, G1/8, G1/4, G3/8, G1/2
  • For internal tubing diameter: 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Quick connectors
  • Sealing caps
  • Distributor pieces
  • Union nuts
  • Multiple distributors
  • Ring pieces
  • Hollow bolt.