Products
Motors and controllers
Controller
Controller for servo motors
Controller for stepper motors
Multi-axis controllers
 

Controller

= Core product range
  Print  
Core product range
  • Nominal voltage 24, 48 V DC, or 230 , 400 V AC
  • Nominal current 2 ... 11 A
  • Rated output 75 … 5000 VA.
 
Core product range
  • Voltage 24, 48 V DC
  • Nominal current 1.25 ... 8 A
  • Max. step frequency 4, 40 kHz
 
  • Controller CMXH
  • Motion controller CPX