Products
Motors and controllers
Controller
Controller for servo motors
Servo drive CMMT-AS
Motor controllers CMMP-AS
 

Controller for servo motors

  Print  
Core product range
  • Nominal voltage: 230 V AC
  • Nominal current: 2.8 ... 16.8 A
  • Nominal power: 350 ... 2000 VA
 
  • Nominal voltage: 230 V AC, 400 V AC
  • Nominal current: 2.5 ... 30 A
  • Nominal power: 500 ... 18000 VA