Products
Motors and controllers
Controller
Controller for stepper motors
Motor controller CMMO-ST
Motor controllers CMMS-ST
 

Controller for stepper motors

  Print  
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
  • Voltage 24, 48 V DC
  • Nominal current 8 A
  • Max. step frequency 4 kHz