Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ADN

Results: 11
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Classic
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
Highlights 11/2018
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting, single-acting pushing
  • Without cushioning
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Stroke length: 1 ... 150 mm
  • Force: 542 ... 18,281 N
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Tandem, high-force and multi-position cylinders > Multi-position cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Force: 295 ... 4712 N
  • Position sensing
  • Fixed cushioning
 
Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • Auxiliary equipment for compressed air preparation
 
Process automation > Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • Auxiliary equipment for compressed air preparation
 
Ready-to-install solutions
  • Create pneumatic modules yourself with the Festo Design Tool 3D.
  • Select accessories directly in the CAD model and define your pre-assembled module
  •  
  • Available for the following series:
    • Cylinders with piston rod: ADN, DSBC, DSNU, ADVC, AEVC
    • Quarter turn actuators: DRRD, DRVS
    • Drives with guides: DFM, DGSL