Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for FED

Results: 4
Print
Electrical connector technology > Connecting cables > Connecting cables for controls
  • Connection between controllers FEC Compact to operator unit FED
  • Connection between CPX terminal and operator unit FED
  • Cable length 1.2 m, 1.8 m
 
Image processing systems
  • Systems and components for optical type identification, position and quality inspection of small parts being fed into modern assembly and production machines.
  • Min. part length 1 mm.
  • Min. part diameter 0.5 mm
 
Compressed air preparation > Regulators > D series, polymer design
  • Size: MINI
  • Connection: G¼
  • Pressure: 0.5 ... 7 bar
  • Max. pressure hysteresis: 0.5 bar
  • Flow rate: 1000 l/min
  • Pressure gauge
    • Without pressure gauge
  • With through-fed compressed air supply,
  • regulator manifold with independent pressure ranges.
 
Process automation > Compressed air preparation > Regulators > D series, polymer design
  • Size: MINI
  • Connection: G¼
  • Pressure: 0.5 ... 7 bar
  • Max. pressure hysteresis: 0.5 bar
  • Flow rate: 1000 l/min
  • Pressure gauge
    • Without pressure gauge
  • With through-fed compressed air supply,
  • regulator manifold with independent pressure ranges.