Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for MPA-C

Results: 7
Print
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Control technology > Documentation

 

 
Process automation > Valve terminals > Accessories for valve terminals > Sealing elements and separators

 

 
Valve terminals > Accessories for valve terminals > Sealing elements and separators

 

 
Valve terminals > Accessories for valve terminals > Operating components > Application-specific valve modules
  • Supply plates.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Application-specific valve modules
  • Sub-bases
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via installation system CPI (higher-order fieldbus or control block)
  • Max. 32 valve positions/max. 32 solenoid coils.