Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Weitere Clean Design Komponenten

Results: 19
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 483 ... 7360 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
New as of 7/2018: additional standard strokes in stock
  • Diameter: 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 483 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Sensors > Proximity sensors > For T-slot
  • Electronic PNP, NPN
  • Electrical connection M8, M12, open cable end
  • Food-safe, resistant to acids and cooling lubricants
  • For grippers with optimised design
  • ATEX 1GD
  • 5 ... 30 V DC
  • Namur output
 
Sensors > Proximity sensors > Block design
  • Electronic PNP
  • Electrical connection M8, M12, open
  • cable end
  • food-safe, easy to clean
  • 10 ... 30 V DC
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Highly resistant to chemicals and hydrolysis
  • Temperature resistant
  • FDA compliant
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.9 ... 8.4 mm
  • Temperature-dependent operating pressure: -0.95 ... 16 bar
  • Ambient temperature: -20 ... 150° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Food-safe (FDA-compliant)
  • High chemical resistance
  • High temperature resistance
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 11 mm
  • Temperature-dependent Operating pressure: -0.95 ... 12 bar
  • Ambient temperature -20 ... 150°C
  • Operating medium
    • compressed air
    • vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
Pneumatic fittings system > Fittings > Barbed fittings
  • Clean design
  • Highly resistant to corrosion, chemicals and temperature
  • FDA compliant
  • Stainless steel fitting
  • Connection: M5, G1/8, G1/4, G3/8
  • For tubing outside diameter: 4, 6, 8, 10 mm
  • Threaded connection
  • Metric thread with sealing ring
  • G-thread with sealing ring
  • Quick connectors