Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

In machine tools

Results: 9
Print
Electromechanical drives > Linear drives and slides
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Electromechanical drives > Semi-rotary drives
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.
 
Electromechanical drives > Semi-rotary drives
Core product range
  • Size 12, 16, 25, 32
  • Max. driving torque 0.15 ... 5 Nm
  • Infinite rotation angle
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rack and pinion
Core product range
New 4/2017: additional accessories drive shaft
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
Electromechanical drives > Electric handling module
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 6.7 Nm
  • Linear stroke 100, 200 mm
  • Infinite rotation angle.
 
Grippers > Mechanical grippers > Parallel grippers
  • Completely sealed for harsh environments
  • Size 16, 20, 25, 35, 40, 50, 63, 80
  • Stroke length 3 ... 20 mm per gripper jaw
  • Force 48 ... 1932 N per gripper jaw
 
Grippers > Mechanical grippers > Three-point grippers
  • Sturdy T-slot gripper for demanding tasks
  • Size 25, 35, 40, 50, 63
  • Stroke length 3 ... 10 mm per gripper jaw
  • Force: 69 ... 864 N per gripper jaw
  • Position sensing
 
Sensors > Air gap sensors
  • Sensing range 20 ... 200 µm
  • Pressure 4 ... 7 bar
  • Switching outputs PNP or NPN
  • Integrated air jet function
  • Multi-coloured LCD display
  • Filtered compressed air, lubricated or unlubricated
  • H-rail, wall mounting, through-hole