Proizvodi
Pneumatski pogoni
Servo pogoni za automatizaciju procesa
Zakretni pogoni za automatizaciju procesa
Quarter turn actuators DFPD
Quarter turn actuators DAPS
 

Zakretni pogoni za automatizaciju procesa

= Core product range
  Odštampati  
Core product range
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
  • Sizes 8 to 8000
  • Torque 7 ... 8000 Nm
  • Swivel angle 0 ... 90°
  • Flange hole pattern to ISO 5211
  • Namur port pattern for solenoid valves/
  • sensor boxes to VDI/VDE 3845