Proizvodi
Pneumatski pogoni
Servo pogoni za automatizaciju procesa
Linearni pogoni za automatizaciju procesa
Linear actuators DFPC
Linearni pogoni sa sistemom merne letve DFPI
Linearni pogoni Copac DLP
 

Linearni pogoni za automatizaciju procesa

  Odštampati  
  • Diameter 80, 100, 125 mm
  • Stroke length 10 ... 1600 mm
  • Force 2827 ... 7363 N
  • Piston rod with male thread
  • Mounting interface to ISO 5210 or based on ISO 15552 (with extended threaded rods)
  • ATEX versions available
 
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
  • Diameter 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 600 mm
  • Force 2800 ... 48000 N
  • Position sensing
  • Integrated air duct
  • Piston rod with male thread
  • NAMUR connection pattern for solenoid valves to VDI/VDE 3845
  • Connection for process valves to DIN 3358.