Proizvodi
Process automation
Process valves
Process valve units
Butterfly valves
Manually actuated butterfly valves KVZA
Automatically actuated butterfly valve units KVZA
Butterfly valve units with controlled operation KVZA
 

Butterfly valves

 
Odštampati  
  • Butterfly valve with hand lever
  • Wafer or lug flap valve type
  • Nominal width DN25 ... DN200
  • Connection standard DIN EN 1092-1 or ANSI CLASS 150
 
  • Butterfly valve with quarter turn actuator
  • Optional end position feedback
  • Optional pilot valve
  • Wafer or lug flap valve type
  • Nominal width DN25 ... DN300
  • Connection standard DIN EN 1092-1 or ANSI CLASS 150
 
  • Butterfly valve with quarter turn actuator and positioner
  • Wafer or lug flap valve type
  • Nominal width DN25 ... DN300
  • Connection standard DIN EN 1092-1 or ANSI CLASS 150