Proizvodi
Process automation
Sensor boxes
Sensor boxes SRBC
Sensor boxes SRBG
Sensor boxes SRBE
Pričvršćenje graničnog prekidača SRAP
Pričvršćenje graničnog prekidača DAPZ
Position indicators SASF
 

Sensor boxes

= Core product range
  Odštampati  
Core product range
  • Measuring principle electromechanical or magnetic reed
  • Switching element function Toggle switch, single-pole (SPDT)
  • For DC and AC
  • Pre-fitted mounting bridge
  • Cable connector and blanking plug included in the scope of delivery
 
  • Inductive measurement principle with dual sensor
  • Switching component function N/O contact, in the case of AS-Interface switchable N/C - N/O contact
  • Operating voltage 6 ... 60 V DC
  • Direct mounting on quarter turn actuators to VDI/VDE 3845
 
  • Measuring principle: electromechanical or magnetic reed or inductive
  • Switching element function toggle switch, single-pin (SPDT) and double-pin (DPDT)
  • Switching outputs PNP, NPN, 2-wire, DC, NAMUR
  • For DC and AC voltage
  • Pre-fitted mounting bridge
  • Suitable for use in potentially explosive areas
 
  • Analogue sensor box
  • For monitoring the position of quarter turn actuators
  • Output signal: 4 ... 20 mA
 
  • Interface ka pogonu prema Namur VDI/VDE 3845
  • Jednostavna i brza montaža i priključak
  • Integrisano upravljanje preko elektromagnetnog ventila
  • DAPZ-SB-I-... Sa AS-Interface.
 
  • For mounting on drive shafts of standard actuators in accordance with VDI/VDE 3845
  • Four fixed actuating lugs at intervals of 90°
  • For clockwise and anticlockwise rotating actuators with 90° and 180° rotation