Proizvodi
Sistem pneumatskih priključaka
Creva
Standardna creva
PUN-H, PUN-H-DUO
PUN, PUN-DUO
PTFEN
PUN-CM
PUN-V0
PEN
PAN
PAN-MF
PAN-R
PAN-V0
PLN
PFAN
Za kupca namenska creva PAN, PEN, PLN, PUN
 

Standardna creva

= Core product range
  Odštampati  
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
  • Large selection of variants
  • Highly resistant to stress cracks
  • Outside diameter: 3 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Food-safe (FDA-compliant)
  • High chemical resistance
  • High temperature resistance
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 11 mm
  • Temperature-dependent Operating pressure: -0.95 ... 12 bar
  • Ambient temperature -20 ... 150°C
  • Operating medium
    • compressed air
    • vacuum
 
  • Antistatic, electrically conductive
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.5 ... 8 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Flame retardant to UL 94 DIN 5510-2
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Resistant to most cleaning agents and lubricants
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.7 ... 10.8 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -30 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 19 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Especially for mobile pneumatics
  • Fulfils DIN 73378
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 31 bar
  • Ambient temperature: -60 ... 100° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Mineral oil
 
  • For applications with high pressure ranges
  • Outside diameter 4 ... 28 mm
  • Internal diameter: 2.5 ... 23 mm
  • Temperature-dependent Operating pressure -0.95 ... 35 bar
  • Ambient temperature -30 ... 80°C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Resistant to welding spatter
  • UL 94
  • Outside diameter: 6 ... 14 mm
  • Temperature-dependent operating pressure: -0.95 ... 12 bar
  • Ambient temperature: -30 ... 90 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
    • Mineral oil
 
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
  • Highly resistant to chemicals and hydrolysis
  • Temperature resistant
  • FDA compliant
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.9 ... 8.4 mm
  • Temperature-dependent operating pressure: -0.95 ... 16 bar
  • Ambient temperature: -20 ... 150° C
  • Operating medium
    • Compressed air
    • Vacuum
 
  • Pojedinačne dužine: Isporuke u jedinicama od 25, 50, 100, 200 … 500 m
  • minimalno preuzimanje: 3000 m
  • Individualni dizajn: Natpis naziva Vaše kompanije i/ili Vašeg broja artikla
  • Velika prepoznatljivost i jednostavno rukovanje: individualni izbor boje
  • Izaberite između 9 osnovnih boja - dalje boje na zahtev
    • Jednostavno naručivanje konfiguratorom