Proizvodi
Elektromehanički pogoni
Zakretni pogoni
Rotary drive unit ERMS
Rotary actuators ERMO
Moduli obrtanja ERMB
 

Zakretni pogoni

  Odštampati  
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 25, 32
  • Peak torque 2.7 … 5.6 Nm
  • Rotation angles 90, 180°
 
  • Size 12, 16, 25, 32
  • Nominal torque 0.15 ... 5 Nm
  • Infinite rotation angle
 
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.